??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0345 Down-Hold Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Down-Hold Clamps with cranked clamping lever / with flat clamping jaw, clamping to the left
Bill of material
23210.0345 Down-Hold Clamps
BESTNR
Ref. No.
23210.0345
AUS
Version
with flat clamping jaw, clamping to the left
POS
position
A
T-slot size
14
D1
Thread
M12
D2
12.5 mm
B
48 mm
H1
38 mm
H2
40 mm
H3
16 mm
H4
62 mm
L1
190 mm
L2
72 mm
L3
40 mm
S
Clamping way
4 mm
FSH
Clamping force horizontal max.
7.0 kN
GEW
Weight
870 g
Embedded user actions